Skip to main content
Alternative(s) Available
553S - Low Skew 1 to 4 Clock Buffer
  • Notes:Improved jitter performance, smaller package, 1.8V to 3.3V supply voltage

Features

  • Extremely low skew outputs (50 ps maximum)
  • Packaged in 8-pin SOIC
  • Pb (lead) free package
  • Low power CMOS technology
  • Operating voltages of 2.5 V to 5 V
  • Output Enable pin tri-states outputs
  • 5 V tolerant input clock
  • Commercial (0 to +70°C) and Industrial (-40 to +85°C) temperature ranges available

Description

The 553 is a low skew, single input to four output, clock buffer. Part of Renesas' ClockBlocks™ family, this is our lowest skew, small clock buffer. See the 552-02 for a 1 to 8 low skew buffer. For more than eight outputs, see the MK74CBxxx Buffalo™ series of clock drivers. Renesas makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C, 0 to 70°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27

Applied Filters: