Skip to main content

Features

  • Super low on-state resistance
    RDS(on) = 1.8 mΩ MAX. (VGS = 10 V, ID = 55 A)
  • High Current Rating: ID(DC) = ±110 A

Description

The 2SK3811-ZP is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelStandard
VDSS (Max) (V)40
ID (A)110
RDS (ON) (Max) @10V (mohm)1.8
Pch (W)213
Ciss (Typical) (pF)17700
Qg typ (nC)260

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZP10 x 9 x 4.93

Applied Filters: