Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 100V 16A 125Mohm Mp-3Z/To-252

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)900
ID (A)16
Lead CompliantNo
MOQ1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeMP-3Z
Qg typ (nC)20
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)125
RDS (ON) (Max) @4.5V (mohm)148
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)3
VDSS (Max) (V)100
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The 2SK3484-Z is a Nch Single Power Mosfet 100V 16A 125Mohm Mp-3Z/To-252.