Skip to main content
Renesas Electronics Corporation

Features

  • Low on-state resistance
    RDS(on)1 = 125 mΩ MAX. (VGS = 10 V, ID = 8 A)
    RDS(on)2 = 148 mΩ MAX. (VGS = 4.5 V, ID = 8 A)
  • Low Ciss : Ciss = 900 pF TYP.
  • Built-in gate protection diode
  • TO-251/TO-252 package

Description

The 2SK3484-Z is a Nch Single Power Mosfet 100V 16A 125Mohm Mp-3Z/To-252.

Applied Filters: