Description
3.3V Zero Delay Clock Buffer, Spread Spectrum Compatible
Parameters
| Attributes | Value |
|---|---|
| Outputs (#) | 5 |
| Output Type | LVCMOS |
| Output Freq Range (MHz) | 10 - 133 |
| Input Freq (MHz) | 10 - 133 |
| Inputs (#) | 1 |
| Input Type | LVCMOS |
| Output Banks (#) | 1 |
| Core Voltage (V) | 3.3 |
| Output Voltage (V) | 3.3 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC | 4.9 x 3.9 x 1.5 | 8 | 1.27 |
Applied Filters:
Loading