Skip to main content

Features

  • Low input to output propagation delay (1.8ns, 3.3V)
  • Low output skew: 40ps max
  • Glitch-free Output Enable function
  • 1.8V to 3.3V power supply
  • Packaged in small 8-pin 2 × 2 mm DFN package, as well as standard TSSOP and SOIC packages
  • Industrial temperature range (-40°C to +85°C)

Description

The 2304NZL is a high-performance, low skew, low jitter 1:4 LVCMOS clock buffer. The 2304NZL is ideal for PCI/PCI-X or networking applications

Parameters

AttributesValue
FunctionBuffer
Outputs (#)4
Output TypeLVCMOS
Output Freq Range (MHz)200
Input TypeLVCMOS
Output Banks (#)1
Output Voltage (V)1.8V, 2.5V, 3.3V
Output Skew (ps)40

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27
TSSOP3.1 x 4.4 x 1.080.65

Applied Filters: