Overview

Description

The SDK-PLC-EU-A and SDK-PLC-EU-B (CENELEC B band) kits include 4 complete PLC nodes, E8a emulator, sniffer, and more. Please confirm with PLC regulations in your use region and execute the necessary procedures before it used.

Features

  • Includes 4 complete PLC nodes
  • Includes E8a emulator
  • Includes Renesas Ubiquitous Network Layer for Metering Applications evaluation version
  • Includes example SW /adaptable to particular evaluation environments & requirements
  • Includes sniffer
  • Expandable by single PLC nodes EVB08-EU-A (-B for CENELEC B band)
  • Comprehensive documentation

Applications