封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
EQN | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQP | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQR | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQS | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQU | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQV | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQW | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EQX | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
ETA | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
ETC | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
ETD | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
ETF | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
ETG52 | TQFP | 52 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.00mm | 0.65mm | |
ETK | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.35mm | 0.00mm | 0.00mm | |
ETN | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.35mm | 0.00mm | 0.00mm | |
ETS | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETV | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETW | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETX | PDIP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETZ | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EUB | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EUC | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EUD | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EUF | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.60mm | 3.94mm | 2.54mm |
EUH | PDIP | 18 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EUJ | MDP0031 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 3.30mm | 2.54mm |
EUL | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
EUM | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EUN | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.73mm | 3.94mm | 2.54mm |
EUP | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EUQ | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
EWC | PDIP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EWD | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
EWF | E8.3 | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.65mm | 6.60mm | 3.94mm | 2.54mm |
EWG | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EWH | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EWJ | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
EWK | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.60mm | 3.94mm | 2.54mm |
EWL | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
EWM | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
EWN | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWP | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWQ | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWR | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWS | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
EWW | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
EWX | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
EWZ | E18.3 | PDIP | 18 | PLASTIC | PLASTIC | Yes | 22.86mm | 6.60mm | 3.94mm | 2.54mm |