大纲

This human-machine interface solution (Armadillo-EVA 1500) incorporates an RZ/G Series microcontroller and enables customers to create new value through enhanced expressiveness and video sensing. Intended as an evaluation board for testing and demos, it supports multi-plane video processing, 3D graphics, and a variety of high-speed interfaces.

组态
  • The RZ/G1M evaluation board (Armadillo-EVA 1500) supports the following functions and has Linux installed as standard.
  • Related software, documentation, parts lists, circuit diagrams, and additional data sheets are available for download from the Renesas website.
  • Touch panel LCD and wireless LAN modules are available as options.

Armadillo-EVA1500 Board

Armadillo-EVA1500 Board

Armadillo-EVA 1500 Function Blocks

Armadillo-EVA 1500 Function Blocks

应用

For use in the HMI block of HVAC, fire and safety, building security, or lighting systems.