概要

The SH7761 is equipped with an SH-4A core. This 32-bit microprocessor delivers twice the performance of the previous Renesas product, the SH7760, a maximum performance of 720 MIPS (at 400 MHz operation), which is suitable for car information systems such as handsfree devices.

Connectivity with functions essential for next-generation telematics and handsfree devices, including high-speed communication, sophisticated voice recognition, in-vehicle LANs, and memory cards, has been improved.

Telematics: A term coined by combining "telecommunication" and "informatics".

规格
Item SH7761 Specifications
Type name R8A77610DA01BGV
Power supply voltage 1.25 V (internal) / 3.3 V, 1.8 V (external)
Maximum operating frequency 400 MHz
Processing performance 720 MIPS, 2.8 GFLOPS (at 400 MHz)
CPU core SH-4A core
On-chip RAM 16 Kbytes
Cache memory 4-way set associative type, with separate 32 Kbytes for instructions and 32 Kbytes for data
External memory DDR2-SDRAM (data transfer rate: 266 MHz) directly connectable to dedicated DDR2 bus
SRAM or ROM directly connected to extension bus
Extension bus Address space: 64 Mbytes × 3
Main on-chip peripheral functions USB 2.0 host/function interface
NAND flash memory controller
SD card host interface × 2 channels
Audio codec interface × 1 channel
Serial sound interfaces × 4 channels
High-speed serial communication interface × 1 channel
Serial communication interface × 8 channels
I2C bus interface × 2 channels
Clock synchronous serial I/O (with FIFO)
Controller area network (CAN) interface × 2 channels
MOST interface module
Dedicated DMAC × 21 channels
A/D converter (10-bit) × 4 channels
Timer × 9 channels
On-chip debugging function
Interrupt controller
Clock pulse generator: built-in PLL frequency multiplier
Power-down modes Sleep mode
Module standby mode
DDR-SDRAM power supply backup mode
Package 449-pin BGA (21 mm × 21 mm)
Automotive Development Tools Icon

开发工具

通过与众多工具供应商的合作,瑞萨电子为各种汽车系统提供开发工具。