下载 (D6000179)

发布日期 : Aug.28.15

类别 : Oscillator Characteristics

RL78/G1C Oscillation circuit characteristics

Comment


The resonators for which the operation is verified and their oscillator constants are shown below.


This resonator supports operation at up to 85°C, Contact crystal oscillator manufacturers with regard to products supporting operation at up to 105°C.

When using this resonator, for details about the matching, contact to each oscillator manufacturer.


Main Oscillator (X1 oscillation)

32.768kHz Oscillator (XT1 oscillation)

下载

产品名称 文档 名称 文档 大小 下载链接
RL78/G1C Oscillation circuit characteristics rl78g1c_oscillation_parameters_E.pdf 95.38 KByte