下载 (D4001246)

发布日期 : Jan.20.20

类别 : Utilities, IDE Upgrades

Smart Configurator for RH850 V1.2.0

Product Overview

Smart Configurator for RH850 is the tool which generates the device driver program which controls the function around the microcomputer (timer and UART,A/D,etc) automatically by GUI setting.

Click below for detailed information.

 

How to install

Download the file from the “Download” link and run the exe file.
If you are using the product with CS+, install the following files.
・Smart Configurator for RH850 V1.02.00
・Smart Configurator for Communication Plugins for RH850 V1.02.1
This updater can be applied to CS+ for CC common program V8.03.00 or later.

 
Important: If you are using the RH850 Smart Configurator with CS+, install both the RH850 Smart Configurator and CS+ RH850 Smart Configurator Communication Plugins because they require interlinked usage.

 

Operating Environment

  • Windows® 10 (32-bit, 64-bit)
  • Windows® 8.1 (32-bit, 64-bit)

下载

产品名称 文档 名称 文档 大小 下载链接
Smart Configurator for RH850 V1.2.0 Smart_Configurator_for_RH850_Package_V10200.EXE 241.76 MByte