This simulator enables source-level debugging of applications on Product Manager PM+ even before the target system becomes available.
特性
Can be used with the same operability as that of the debugger for 78K0S MCU.
In addition to simulating the CPU operation itself, this product can simulate target system operation including the built-in peripheral units and interrupts.
Provides various simulation functions such as displaying the signal data of specified pins in waveform or constructing pseudo-target system using the panel function.
发布信息
This product is included in the software package SP78K0S.