Y58.18X23

Package Drawing
y58.18x23
Package Family
Module
Pin Count
58
Pin Pitch (mm)
1
Dimension (mm x mm)
23.00x18.00
Typical Weight (g)
10.3973
Max. Height (mm)
7.5
LF Material
Copper
Package and Pin Count
MODULE58