Y40.17X19

Package Drawing
y40.17x19
Package Family
Module
Pin Count
40
Pin Pitch (mm)
1
Dimension (mm x mm)
17.00x19.00
Typical Weight (g)
3.25127
Max. Height (mm)
3.6
LF Material
Copper
Package and Pin Count
MODULE40