Y32.17.2X11.45

Package Drawing
y32.17.2x11.45
Package Family
Module
Pin Count
32
Pin Pitch (mm)
1
Dimension (mm x mm)
17.20x11.45
Typical Weight (g)
1.331
Max. Height (mm)
2.5
LF Material
Copper
Package and Pin Count
MODULE32