Y22.19X13

Package Drawing
y22.19x13
Package Family
Module
Pin Count
22
Pin Pitch (mm)
1
Dimension (mm x mm)
13.00x19.00
Typical Weight (g)
3.25127
Max. Height (mm)
5.3
LF Material
Copper
Package and Pin Count
MODULE22