Y22.15X15

Package Drawing
y22.15x15
Package Family
Module
Pin Count
22
Pin Pitch (mm)
1
Dimension (mm x mm)
15.00x15.00
Typical Weight (g)
2.325
Max. Height (mm)
3.7
LF Material
Copper
Package and Pin Count
MODULE22