V416.27X27

Package Drawing
v416.27x27
Package Family
PBGA
Pin Count
416
Pin Pitch (mm)
25.4
Dimension (mm x mm)
26.92x26.92
Typical Weight (g)
2.28
Max. Height (mm)
56.64
LF Material
Balls Sn/Ag
Package and Pin Count
BGA416