V356.27X27B

Package Drawing
v356.27x27b
Package Family
PBGA
Pin Count
356
Pin Pitch (mm)
1.27
Dimension (mm x mm)
27.00x27.00
Typical Weight (g)
2.61
Max. Height (mm)
2.54
LF Material
Balls Sn/Ag/Cu
Package and Pin Count
BGA356