V256.13.5X13.5

Package Drawing
v256.13.5x13.5
Package Family
LFBGA
Pin Count
256
Pin Pitch (mm)
0.8
Dimension (mm x mm)
13.49x13.49
Max. Height (mm)
1.7
LF Material
Balls Sn/Ag/Cu
Package and Pin Count
BGA256