Q80.14X20

Package Drawing
q80.14x20
Package Family
MQFP
Pin Count
80
Pin Pitch (mm)
0.8
Dimension (mm x mm)
19.99x14.00
Typical Weight (g)
1.61
Max. Height (mm)
3.4
LF Material
Copper
Package and Pin Count
MQFP80