Q64.14X14

Package Drawing
q64.14x14
Package Family
MQFP
Pin Count
64
Pin Pitch (mm)
0.8
Dimension (mm x mm)
14.00x14.00
Typical Weight (g)
1.196
Max. Height (mm)
3.15
LF Material
Copper
Package and Pin Count
MQFP64