Q64.10X10A

Package Drawing
q64.10x10a
Package Family
LQFP
Pin Count
64
Pin Pitch (mm)
0.5
Dimension (mm x mm)
10.01x10.01
Typical Weight (g)
0.345
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP64