Q48.7X7A

Package Drawing
q48.7x7a
Package Family
LQFP
Pin Count
48
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7.01x7.01
Typical Weight (g)
0.174
Max. Height (mm)
1.45
LF Material
Copper
Package and Pin Count
LQFP48