Q44.7X7

Package Drawing
q44.7x7
Package Family
LQFP
Pin Count
44
Pin Pitch (mm)
0.5
Dimension (mm x mm)
7.01x7.01
Typical Weight (g)
0.159
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP44