Q44.10X10

Package Drawing
q44.10x10
Package Family
MQFP
Pin Count
44
Pin Pitch (mm)
0.8
Dimension (mm x mm)
10.01x10.01
Typical Weight (g)
0.46
Max. Height (mm)
2.45
LF Material
Copper
Package and Pin Count
MQFP44