Q208.28X28E

Package Drawing
q208.28x28e
Package Family
PQFP-HS
Pin Count
208
Pin Pitch (mm)
0.5
Dimension (mm x mm)
27.99x27.99
Typical Weight (g)
6.7498
Max. Height (mm)
4.1
LF Material
Copper
Package and Pin Count
PQFP208