Q160.28X28

Package Drawing
q160.28x28
Package Family
MQFP
Pin Count
160
Pin Pitch (mm)
0.65
Dimension (mm x mm)
27.94x27.94
Typical Weight (g)
5.6
Max. Height (mm)
4.1
LF Material
Copper
Package and Pin Count
MQFP160