Q160.28X28

Package Drawing
q160.28x28
Package Family
NA
Pin Count
160
Pin Pitch (mm)
0.025591
Dimension (mm x mm)
27.94x27.94
Typical Weight (g)
5.6
Max. Height (mm)
0.161417
LF Material
Copper
Package and Pin Count
160