Q160.24X24

Package Drawing
q160.24x24
Package Family
LQFP
Pin Count
160
Pin Pitch (mm)
0.5
Dimension (mm x mm)
24.00x24.00
Typical Weight (g)
1.8693
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP160