Q156.14X20

Package Drawing
q156.14x20
Package Family
LQFP
Pin Count
156
Pin Pitch (mm)
0.41
Dimension (mm x mm)
19.99x14.00
Typical Weight (g)
0.936
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP156