Q144.20X20

Package Drawing
q144.20x20
Package Family
LQFP
Pin Count
144
Pin Pitch (mm)
0.5
Dimension (mm x mm)
19.99x19.99
Typical Weight (g)
1.264
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP144