Q128.14X20B

Package Drawing
q128.14x20b
Package Family
LQFP-TEP
Pin Count
128
Pin Pitch (mm)
0.5
Dimension (mm x mm)
19.99x14.00
Typical Weight (g)
0.9777
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP128