Q128.14X20A

Package Drawing
q128.14x20a
Package Family
LQFP
Pin Count
128
Pin Pitch (mm)
0.5
Dimension (mm x mm)
19.99x14.00
Typical Weight (g)
0.9839
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP128