Q128.14X14A

Package Drawing
q128.14x14a
Package Family
LQFP
Pin Count
128
Pin Pitch (mm)
0.4
Dimension (mm x mm)
14.00x14.00
Typical Weight (g)
0.79
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP128