Q120.28X28

Package Drawing
q120.28x28
Package Family
MQFP-HS
Pin Count
120
Pin Pitch (mm)
0.8
Dimension (mm x mm)
27.94x27.94
Typical Weight (g)
5.58
Max. Height (mm)
4.07
LF Material
Copper
Package and Pin Count
MQFP120