Q100.12X12

Package Drawing
q100.12x12
Package Family
LQFP
Pin Count
100
Pin Pitch (mm)
0.4
Dimension (mm x mm)
11.99x11.99
Typical Weight (g)
0.504
Max. Height (mm)
1.6
LF Material
Copper
Package and Pin Count
LQFP100