PRQP0088GA-A

Package Drawing
prqp0088ga_a
Package Family
QFP
Pin Count
88
Pin Pitch (mm)
0.8
Dimension (mm x mm)
20x20
Typical Weight (g)
2.4
Max. Height (mm)
3.05
Mount pad
fig0008e
JEDEC Tray
tray0078