PLBG0240JA-A

Package Drawing
plbg0240ja_a
Package Family
LFBGA
Pin Count
240
Pin Pitch (mm)
0.65
Dimension (mm x mm)
13x13
Typical Weight (g)
0.4
Max. Height (mm)
1.4
Mount pad
fig0013e
JEDEC Tray
H000748