N84.1.15

Package Drawing
n84.1.15
Package Family
PLCC
Pin Count
84
Pin Pitch (mm)
1.27
Dimension (mm x mm)
29.21x29.21
Typical Weight (g)
7.1
Max. Height (mm)
4.57
LF Material
Copper
Package and Pin Count
PLCC84