N68.95

Package Drawing
n68.95
Package Family
PLCC
Pin Count
68
Pin Pitch (mm)
1.27
Dimension (mm x mm)
24.13x24.13
Typical Weight (g)
5
Max. Height (mm)
4.57
LF Material
Copper
Package and Pin Count
PLCC68