N44.65

Package Drawing
n44.65
Package Family
PLCC
Pin Count
44
Pin Pitch (mm)
1.27
Dimension (mm x mm)
16.51x16.51
Typical Weight (g)
2.31
Max. Height (mm)
4.57
LF Material
Copper
Package and Pin Count
PLCC44