N32.45X55

Package Drawing
n32.45x55
Package Family
PLCC
Pin Count
32
Pin Pitch (mm)
1.27
Dimension (mm x mm)
13.97x11.43
Typical Weight (g)
1.39
Max. Height (mm)
3.56
LF Material
Copper
Package and Pin Count
PLCC32