N28.45

Package Drawing
n28.45
Package Family
PLCC
Pin Count
28
Pin Pitch (mm)
1.27
Dimension (mm x mm)
11.43x11.43
Typical Weight (g)
1.16
Max. Height (mm)
4.57
LF Material
Copper
Package and Pin Count
PLCC28