N20.35

Package Drawing
n20.35
Package Family
PLCC
Pin Count
20
Pin Pitch (mm)
1.27
Dimension (mm x mm)
8.89x8.89
Typical Weight (g)
0.74
Max. Height (mm)
4.57
LF Material
Copper
Package and Pin Count
PLCC20