MDP0055

Package Drawing
mdp0055
Package Family
MQFP
Pin Count
128
Pin Pitch (mm)
0.5
Dimension (mm x mm)
19.99x14.00
Typical Weight (g)
1.7
Max. Height (mm)
3.4
LF Material
Copper
Package and Pin Count
MQFP128