M8.118A

Package Drawing
m8.118a
Package Family
MSOP
Pin Count
8
Pin Pitch (mm)
0.65
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.025
Max. Height (mm)
1.1
LF Material
Copper
Package and Pin Count
MSOP8