M10.118

Package Drawing
m10.118
Package Family
MSOP
Pin Count
10
Pin Pitch (mm)
0.5
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.026
Max. Height (mm)
1.1
LF Material
Copper
Package and Pin Count
MSOP10