L9.3X3

Package Drawing
l9.3x3
Package Family
DFN
Pin Count
9
Pin Pitch (mm)
0.019685
Dimension (mm x mm)
3.00x3.00
Typical Weight (g)
0.022
Max. Height (mm)
0.03937
LF Material
Copper
Package and Pin Count
DFN9